The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9117WI TUM | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 66 mm2.5983 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 55600 N12500 lbf | Ce - Dynamic Radial Rating (per row) N/A 63200 N14200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9117WI SUM | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 55600 N12500 lbf | Ce - Dynamic Radial Rating (per row) N/A 63200 N14200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9117WI QUL | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 88 mm3.4644 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 55600 N12500 lbf | Ce - Dynamic Radial Rating (per row) N/A 63200 N14200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9117WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 66 mm2.5983 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 52240 N11748 lbf | Ce - Dynamic Radial Rating (per row) N/A 66700 N15000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9117WICRSUX | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 52240 N11748 lbf | Ce - Dynamic Radial Rating (per row) N/A 66700 N15000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9117WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 88 mm3.4644 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 52240 N11748 lbf | Ce - Dynamic Radial Rating (per row) N/A 66700 N15000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9117WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 52240 N11748 lbf | Ce - Dynamic Radial Rating (per row) N/A 66700 N15000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9117WIDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 58700 N13200 lbf | Ce - Dynamic Radial Rating (per row) N/A 66700 N15000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9117WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 66 mm2.5983 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 58700 N13200 lbf | Ce - Dynamic Radial Rating (per row) N/A 66700 N15000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9117WICRSUX | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 58700 N13200 lbf | Ce - Dynamic Radial Rating (per row) N/A 66700 N15000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9117WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 88 mm3.4644 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 58700 N13200 lbf | Ce - Dynamic Radial Rating (per row) N/A 66700 N15000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9117WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 58700 N13200 lbf | Ce - Dynamic Radial Rating (per row) N/A 66700 N15000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM217WICRSUH | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 90700 N20400 lbf | Ce - Dynamic Radial Rating (per row) N/A 118900 N26700 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC217WICRSUH | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 80700 N18200 lbf | Ce - Dynamic Radial Rating (per row) N/A 118900 N26700 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC217WICRSUH | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 76800 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 113000 N25500 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM217WICRSUH | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 85800 N19300 lbf | Ce - Dynamic Radial Rating (per row) N/A 113000 N25500 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MV217WICRSUH | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 90700 N20400 lbf | Ce - Dynamic Radial Rating (per row) N/A 118900 N26700 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC217WICRSUH | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 80700 N18200 lbf | Ce - Dynamic Radial Rating (per row) N/A 118900 N26700 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV217WICRSUH | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 85800 N19300 lbf | Ce - Dynamic Radial Rating (per row) N/A 113000 N25500 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC217WICRSUH | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 76800 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 113000 N25500 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM217WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 90700 N20400 lbf | Ce - Dynamic Radial Rating (per row) N/A 118900 N26700 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC217WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 80700 N18200 lbf | Ce - Dynamic Radial Rating (per row) N/A 118900 N26700 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC217WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 76800 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 113000 N25500 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM217WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 85800 N19300 lbf | Ce - Dynamic Radial Rating (per row) N/A 113000 N25500 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MV217WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 90700 N20400 lbf | Ce - Dynamic Radial Rating (per row) N/A 118900 N26700 lbf | Ball Type N/A STEEL |
CAD
N/A |