The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9126WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 66 mm2.5984 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 129900 N29200 lbf | Ce - Dynamic Radial Rating (per row) N/A 135700 N30500 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9126WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 66 mm2.5984 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 115611 N25988 lbf | Ce - Dynamic Radial Rating (per row) N/A 135700 N30500 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9126WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 99 mm3.8976 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 137000 N30800 lbf | Ce - Dynamic Radial Rating (per row) N/A 143200 N32200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9126WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 99 mm3.8976 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 121930 N27400 lbf | Ce - Dynamic Radial Rating (per row) N/A 143200 N32200 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9126WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 99 mm3.8976 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 129900 N29200 lbf | Ce - Dynamic Radial Rating (per row) N/A 135700 N30500 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9126WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 99 mm3.8976 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 115611 N25988 lbf | Ce - Dynamic Radial Rating (per row) N/A 135700 N30500 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9126WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 132 mm5.1968 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 137000 N30800 lbf | Ce - Dynamic Radial Rating (per row) N/A 143200 N32200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9126WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 132 mm5.1968 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 121930 N27400 lbf | Ce - Dynamic Radial Rating (per row) N/A 143200 N32200 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9126WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 132 mm5.1968 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 129900 N29200 lbf | Ce - Dynamic Radial Rating (per row) N/A 135700 N30500 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9126WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 132 mm5.1968 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 115611 N25988 lbf | Ce - Dynamic Radial Rating (per row) N/A 135700 N30500 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9126WICRSUM | Rows per Set N/A Single | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 33 mm1.2992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 137000 N30800 lbf | Ce - Dynamic Radial Rating (per row) N/A 143200 N32200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9126WICRSUM | Rows per Set N/A Single | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 33 mm1.2992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 121930 N27400 lbf | Ce - Dynamic Radial Rating (per row) N/A 143200 N32200 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9126WICRSUM | Rows per Set N/A Single | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 33 mm1.2992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 129900 N29200 lbf | Ce - Dynamic Radial Rating (per row) N/A 135700 N30500 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9126WICRSUM | Rows per Set N/A Single | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 33 mm1.2992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 115611 N25988 lbf | Ce - Dynamic Radial Rating (per row) N/A 135700 N30500 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9126WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 66 mm2.5984 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 137000 N30800 lbf | Ce - Dynamic Radial Rating (per row) N/A 143200 N32200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9126WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 66 mm2.5984 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 121930 N27400 lbf | Ce - Dynamic Radial Rating (per row) N/A 143200 N32200 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9126WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 66 mm2.5984 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 129900 N29200 lbf | Ce - Dynamic Radial Rating (per row) N/A 135700 N30500 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9126WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 66 mm2.5984 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 115611 N25988 lbf | Ce - Dynamic Radial Rating (per row) N/A 135700 N30500 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9126WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 99 mm3.8976 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 137000 N30800 lbf | Ce - Dynamic Radial Rating (per row) N/A 143200 N32200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9126WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 99 mm3.8976 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 121930 N27400 lbf | Ce - Dynamic Radial Rating (per row) N/A 143200 N32200 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9126WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 99 mm3.8976 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 129900 N29200 lbf | Ce - Dynamic Radial Rating (per row) N/A 135700 N30500 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9126WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 99 mm3.8976 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 115611 N25988 lbf | Ce - Dynamic Radial Rating (per row) N/A 135700 N30500 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9126WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 132 mm5.1968 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 137000 N30800 lbf | Ce - Dynamic Radial Rating (per row) N/A 143200 N32200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9126WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 132 mm5.1968 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 121930 N27400 lbf | Ce - Dynamic Radial Rating (per row) N/A 143200 N32200 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9126WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 132 mm5.1968 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 129900 N29200 lbf | Ce - Dynamic Radial Rating (per row) N/A 135700 N30500 lbf | Ball Type N/A STEEL |
CAD
N/A |