Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
12701 - 12725 of 13198 | Results Per Page | View | Unit of Measure
« 506 507 508 509 510 »  
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
N/A Quadruplex N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 7.087 in180 mm N/A 25 º N/A 65500 lbf291300 N N/A 65400 lbf291000 N N/A STEEL N/A CAD
N/A Single N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 1.772 in45 mm N/A 15 º N/A 68000 lbf302500 N N/A 68600 lbf305200 N N/A STEEL N/A CAD
N/A Single N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 1.772 in45 mm N/A 15 º N/A 61200 lbf272100 N N/A 68600 lbf305200 N N/A Ceramic N/A CAD
N/A Single N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 1.772 in45 mm N/A 25 º N/A 58400 lbf259900 N N/A 65400 lbf291000 N N/A Ceramic N/A CAD
N/A Single N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 1.772 in45 mm N/A 25 º N/A 65500 lbf291300 N N/A 65400 lbf291000 N N/A STEEL N/A CAD
N/A Duplex N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 15 º N/A 68000 lbf302500 N N/A 68600 lbf305200 N N/A STEEL N/A CAD
N/A Duplex N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 15 º N/A 61200 lbf272100 N N/A 68600 lbf305200 N N/A Ceramic N/A CAD
N/A Duplex N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 25 º N/A 58400 lbf259900 N N/A 65400 lbf291000 N N/A Ceramic N/A CAD
N/A Duplex N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 25 º N/A 65500 lbf291300 N N/A 65400 lbf291000 N N/A STEEL N/A CAD
N/A Triplex N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 5.315 in135 mm N/A 15 º N/A 68000 lbf302500 N N/A 68600 lbf305200 N N/A STEEL N/A CAD
N/A Triplex N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 5.315 in135 mm N/A 15 º N/A 61200 lbf272100 N N/A 68600 lbf305200 N N/A Ceramic N/A CAD
N/A Triplex N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 5.315 in135 mm N/A 25 º N/A 58400 lbf259900 N N/A 65400 lbf291000 N N/A Ceramic N/A CAD
N/A Triplex N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 5.315 in135 mm N/A 25 º N/A 65500 lbf291300 N N/A 65400 lbf291000 N N/A STEEL N/A CAD
N/A Quadruplex N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 7.087 in180 mm N/A 15 º N/A 68000 lbf302500 N N/A 68600 lbf305200 N N/A STEEL N/A CAD
N/A Quadruplex N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 7.087 in180 mm N/A 15 º N/A 61200 lbf272100 N N/A 68600 lbf305200 N N/A Ceramic N/A CAD
N/A Quadruplex N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 7.087 in180 mm N/A 25 º N/A 58400 lbf259900 N N/A 65400 lbf291000 N N/A Ceramic N/A CAD
N/A Quadruplex N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 7.087 in180 mm N/A 25 º N/A 65500 lbf291300 N N/A 65400 lbf291000 N N/A STEEL N/A CAD
N/A Single N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 1.772 in45 mm N/A 15 º N/A 68000 lbf302500 N N/A 68600 lbf305200 N N/A STEEL N/A CAD
N/A Single N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 1.772 in45 mm N/A 15 º N/A 61200 lbf272100 N N/A 68600 lbf305200 N N/A Ceramic N/A CAD
N/A Single N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 1.772 in45 mm N/A 25 º N/A 58400 lbf259900 N N/A 65400 lbf291000 N N/A Ceramic N/A CAD
N/A Single N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 1.772 in45 mm N/A 25 º N/A 65500 lbf291300 N N/A 65400 lbf291000 N N/A STEEL N/A CAD
N/A Duplex N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 15 º N/A 68000 lbf302500 N N/A 68600 lbf305200 N N/A STEEL N/A CAD
N/A Duplex N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 15 º N/A 61200 lbf272100 N N/A 68600 lbf305200 N N/A Ceramic N/A CAD
N/A Duplex N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 25 º N/A 58400 lbf259900 N N/A 65400 lbf291000 N N/A Ceramic N/A CAD
N/A Duplex N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 25 º N/A 65500 lbf291300 N N/A 65400 lbf291000 N N/A STEEL N/A CAD
12701 - 12725 of 13198 | Results Per Page | View | Unit of Measure
« 506 507 508 509 510 »