Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC9132WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 9.449 in240 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 5.984 in152 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 38540 lbf171414 N | Ce - Dynamic Radial Rating (per row) N/A 42600 lbf189500 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9132WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 9.449 in240 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 5.984 in152 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 41100 lbf182800 N | Ce - Dynamic Radial Rating (per row) N/A 40300 lbf179300 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9132WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 9.449 in240 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 5.984 in152 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 36580 lbf162690 N | Ce - Dynamic Radial Rating (per row) N/A 40300 lbf179300 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9132WICRSUM | Rows per Set N/A Single | d - Bore N/A 160 mm | D - Outer Diameter N/A 9.449 in240 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 1.496 in38 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 43300 lbf192600 N | Ce - Dynamic Radial Rating (per row) N/A 42600 lbf189500 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9132WICRSUM | Rows per Set N/A Single | d - Bore N/A 160 mm | D - Outer Diameter N/A 9.449 in240 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 1.496 in38 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 38540 lbf171414 N | Ce - Dynamic Radial Rating (per row) N/A 42600 lbf189500 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9132WICRSUM | Rows per Set N/A Single | d - Bore N/A 160 mm | D - Outer Diameter N/A 9.449 in240 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 1.496 in38 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 41100 lbf182800 N | Ce - Dynamic Radial Rating (per row) N/A 40300 lbf179300 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9132WICRSUM | Rows per Set N/A Single | d - Bore N/A 160 mm | D - Outer Diameter N/A 9.449 in240 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 1.496 in38 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 36580 lbf162690 N | Ce - Dynamic Radial Rating (per row) N/A 40300 lbf179300 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9132WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 9.449 in240 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 2.992 in76 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 43300 lbf192600 N | Ce - Dynamic Radial Rating (per row) N/A 42600 lbf189500 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9132WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 9.449 in240 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 2.992 in76 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 38540 lbf171414 N | Ce - Dynamic Radial Rating (per row) N/A 42600 lbf189500 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9132WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 9.449 in240 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 2.992 in76 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 41100 lbf182800 N | Ce - Dynamic Radial Rating (per row) N/A 40300 lbf179300 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9132WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 9.449 in240 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 2.992 in76 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 36580 lbf162690 N | Ce - Dynamic Radial Rating (per row) N/A 40300 lbf179300 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9132WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 9.449 in240 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 4.488 in114 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 43300 lbf192600 N | Ce - Dynamic Radial Rating (per row) N/A 42600 lbf189500 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9132WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 9.449 in240 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 4.488 in114 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 38540 lbf171414 N | Ce - Dynamic Radial Rating (per row) N/A 42600 lbf189500 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9132WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 9.449 in240 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 4.488 in114 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 41100 lbf182800 N | Ce - Dynamic Radial Rating (per row) N/A 40300 lbf179300 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9132WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 9.449 in240 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 4.488 in114 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 36580 lbf162690 N | Ce - Dynamic Radial Rating (per row) N/A 40300 lbf179300 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9132WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 9.449 in240 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 5.984 in152 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 43300 lbf192600 N | Ce - Dynamic Radial Rating (per row) N/A 42600 lbf189500 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9132WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 9.449 in240 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 5.984 in152 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 38540 lbf171414 N | Ce - Dynamic Radial Rating (per row) N/A 42600 lbf189500 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9132WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 9.449 in240 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 5.984 in152 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 41100 lbf182800 N | Ce - Dynamic Radial Rating (per row) N/A 40300 lbf179300 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9132WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 9.449 in240 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 5.984 in152 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 36580 lbf162690 N | Ce - Dynamic Radial Rating (per row) N/A 40300 lbf179300 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9132WICRSUL | Rows per Set N/A Single | d - Bore N/A 160 mm | D - Outer Diameter N/A 9.449 in240 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 1.496 in38 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 43300 lbf192600 N | Ce - Dynamic Radial Rating (per row) N/A 42600 lbf189500 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9132WICRSUL | Rows per Set N/A Single | d - Bore N/A 160 mm | D - Outer Diameter N/A 9.449 in240 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 1.496 in38 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 38540 lbf171414 N | Ce - Dynamic Radial Rating (per row) N/A 42600 lbf189500 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9132WICRSUL | Rows per Set N/A Single | d - Bore N/A 160 mm | D - Outer Diameter N/A 9.449 in240 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 1.496 in38 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 41100 lbf182800 N | Ce - Dynamic Radial Rating (per row) N/A 40300 lbf179300 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9132WICRSUL | Rows per Set N/A Single | d - Bore N/A 160 mm | D - Outer Diameter N/A 9.449 in240 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 1.496 in38 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 36580 lbf162690 N | Ce - Dynamic Radial Rating (per row) N/A 40300 lbf179300 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9132WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 9.449 in240 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 2.992 in76 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 43300 lbf192600 N | Ce - Dynamic Radial Rating (per row) N/A 42600 lbf189500 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9132WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 9.449 in240 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 2.992 in76 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 38540 lbf171414 N | Ce - Dynamic Radial Rating (per row) N/A 42600 lbf189500 N | Ball Type N/A Ceramic |
CAD
N/A |