Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
13026 - 13050 of 13198 | Results Per Page | View | Unit of Measure
« 521 522 523 524 525 »  
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
N/A Quadruplex N/A 180 mm N/A 11.024 in280 mm N/A 1.8110 in46 mm N/A 7.244 in184 mm N/A 15 º N/A 62100 lbf276200 N N/A 58100 lbf258400 N N/A STEEL N/A CAD
N/A Quadruplex N/A 180 mm N/A 11.024 in280 mm N/A 1.8110 in46 mm N/A 7.244 in184 mm N/A 15 º N/A 55270 lbf245820 N N/A 58100 lbf258400 N N/A Ceramic N/A CAD
N/A Quadruplex N/A 180 mm N/A 11.024 in280 mm N/A 1.8110 in46 mm N/A 7.244 in184 mm N/A 25 º N/A 59000 lbf262400 N N/A 55000 lbf244400 N N/A STEEL N/A CAD
N/A Quadruplex N/A 180 mm N/A 11.024 in280 mm N/A 1.8110 in46 mm N/A 7.244 in184 mm N/A 25 º N/A 52500 lbf233540 N N/A 55000 lbf244400 N N/A Ceramic N/A CAD
N/A Single N/A 180 mm N/A 11.024 in280 mm N/A 1.8110 in46 mm N/A 1.811 in46 mm N/A 15 º N/A 62100 lbf276200 N N/A 58100 lbf258400 N N/A STEEL N/A CAD
N/A Single N/A 180 mm N/A 11.024 in280 mm N/A 1.8110 in46 mm N/A 1.811 in46 mm N/A 15 º N/A 55270 lbf245820 N N/A 58100 lbf258400 N N/A Ceramic N/A CAD
N/A Single N/A 180 mm N/A 11.024 in280 mm N/A 1.8110 in46 mm N/A 1.811 in46 mm N/A 25 º N/A 59000 lbf262400 N N/A 55000 lbf244400 N N/A STEEL N/A CAD
N/A Single N/A 180 mm N/A 11.024 in280 mm N/A 1.8110 in46 mm N/A 1.811 in46 mm N/A 25 º N/A 52500 lbf233540 N N/A 55000 lbf244400 N N/A Ceramic N/A CAD
N/A Duplex N/A 180 mm N/A 11.024 in280 mm N/A 1.8110 in46 mm N/A 3.622 in92 mm N/A 15 º N/A 62100 lbf276200 N N/A 58100 lbf258400 N N/A STEEL N/A CAD
N/A Duplex N/A 180 mm N/A 11.024 in280 mm N/A 1.8110 in46 mm N/A 3.622 in92 mm N/A 15 º N/A 55270 lbf245820 N N/A 58100 lbf258400 N N/A Ceramic N/A CAD
N/A Duplex N/A 180 mm N/A 11.024 in280 mm N/A 1.8110 in46 mm N/A 3.622 in92 mm N/A 25 º N/A 59000 lbf262400 N N/A 55000 lbf244400 N N/A STEEL N/A CAD
N/A Duplex N/A 180 mm N/A 11.024 in280 mm N/A 1.8110 in46 mm N/A 3.622 in92 mm N/A 25 º N/A 52500 lbf233540 N N/A 55000 lbf244400 N N/A Ceramic N/A CAD
N/A Triplex N/A 180 mm N/A 11.024 in280 mm N/A 1.8110 in46 mm N/A 5.433 in138 mm N/A 15 º N/A 62100 lbf276200 N N/A 58100 lbf258400 N N/A STEEL N/A CAD
N/A Triplex N/A 180 mm N/A 11.024 in280 mm N/A 1.8110 in46 mm N/A 5.433 in138 mm N/A 15 º N/A 55270 lbf245820 N N/A 58100 lbf258400 N N/A Ceramic N/A CAD
N/A Triplex N/A 180 mm N/A 11.024 in280 mm N/A 1.8110 in46 mm N/A 5.433 in138 mm N/A 25 º N/A 59000 lbf262400 N N/A 55000 lbf244400 N N/A STEEL N/A CAD
N/A Triplex N/A 180 mm N/A 11.024 in280 mm N/A 1.8110 in46 mm N/A 5.433 in138 mm N/A 25 º N/A 52500 lbf233540 N N/A 55000 lbf244400 N N/A Ceramic N/A CAD
N/A Quadruplex N/A 180 mm N/A 11.024 in280 mm N/A 1.8110 in46 mm N/A 7.244 in184 mm N/A 15 º N/A 62100 lbf276200 N N/A 58100 lbf258400 N N/A STEEL N/A CAD
N/A Quadruplex N/A 180 mm N/A 11.024 in280 mm N/A 1.8110 in46 mm N/A 7.244 in184 mm N/A 15 º N/A 55270 lbf245820 N N/A 58100 lbf258400 N N/A Ceramic N/A CAD
N/A Quadruplex N/A 180 mm N/A 11.024 in280 mm N/A 1.8110 in46 mm N/A 7.244 in184 mm N/A 25 º N/A 59000 lbf262400 N N/A 55000 lbf244400 N N/A STEEL N/A CAD
N/A Quadruplex N/A 180 mm N/A 11.024 in280 mm N/A 1.8110 in46 mm N/A 7.244 in184 mm N/A 25 º N/A 52500 lbf233540 N N/A 55000 lbf244400 N N/A Ceramic N/A CAD
N/A Single N/A 180 mm N/A 11.024 in280 mm N/A 1.8110 in46 mm N/A 1.811 in46 mm N/A 15 º N/A 62100 lbf276200 N N/A 58100 lbf258400 N N/A STEEL N/A CAD
N/A Single N/A 180 mm N/A 11.024 in280 mm N/A 1.8110 in46 mm N/A 1.811 in46 mm N/A 15 º N/A 55270 lbf245820 N N/A 58100 lbf258400 N N/A Ceramic N/A CAD
N/A Single N/A 180 mm N/A 11.024 in280 mm N/A 1.8110 in46 mm N/A 1.811 in46 mm N/A 25 º N/A 59000 lbf262400 N N/A 55000 lbf244400 N N/A STEEL N/A CAD
N/A Single N/A 180 mm N/A 11.024 in280 mm N/A 1.8110 in46 mm N/A 1.811 in46 mm N/A 25 º N/A 52500 lbf233540 N N/A 55000 lbf244400 N N/A Ceramic N/A CAD
N/A Duplex N/A 180 mm N/A 11.024 in280 mm N/A 1.8110 in46 mm N/A 3.622 in92 mm N/A 15 º N/A 62100 lbf276200 N N/A 58100 lbf258400 N N/A STEEL N/A CAD
13026 - 13050 of 13198 | Results Per Page | View | Unit of Measure
« 521 522 523 524 525 »