Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.
1 - 25 of 183 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Type

Shaft Size (in)

Shaft Size (mm)

Part Number

Type

Shaft Size 

Dimension A

Dimension B

Dimension C1

Dimension C2

Number of Bolts

CAD

Add To Cart/Request Quote
N/A Open N/A 1 15/16 in N/A 4.01 in101.9 mm N/A 3.81 in96.6 mm N/A 1.25 in31.6 mm N/A 1.35 in34.2 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 2 in N/A 4.01 in101.9 mm N/A 3.81 in96.6 mm N/A 1.25 in31.6 mm N/A 1.35 in34.2 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 50 mm N/A 4.01 in101.9 mm N/A 3.81 in96.6 mm N/A 1.25 in31.6 mm N/A 1.35 in34.2 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 2 3/16 in N/A 4.35 in110.5 mm N/A 4.16 in105.6 mm N/A 1.25 in31.6 mm N/A 1.35 in34.2 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 2 1/4 in N/A 4.35 in110.5 mm N/A 4.16 in105.6 mm N/A 1.25 in31.6 mm N/A 1.35 in34.2 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 55 mm N/A 4.35 in110.5 mm N/A 4.16 in105.6 mm N/A 1.25 in31.6 mm N/A 1.35 in34.2 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 60 mm N/A 4.7 in119.4 mm N/A 4.35 in110.5 mm N/A 1.08 in27.3 mm N/A 1.18 in29.8 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 2 7/16 in N/A 4.7 in119.4 mm N/A 4.35 in110.5 mm N/A 1.08 in27.3 mm N/A 1.18 in29.8 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 2 1/2 in N/A 4.7 in119.4 mm N/A 4.35 in110.5 mm N/A 1.08 in27.3 mm N/A 1.18 in29.8 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 65 mm N/A 4.7 in119.4 mm N/A 4.35 in110.5 mm N/A 1.08 in27.3 mm N/A 1.18 in29.8 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 2 11/16 in N/A 5.12 in130 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.4 in35.5 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 2 3/4 in N/A 5.12 in130 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.4 in35.5 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 70 mm N/A 5.12 in130 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.4 in35.5 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 2 15/16 in N/A 5.12 in130 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.4 in35.5 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 3 in N/A 5.12 in130 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.4 in35.5 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 75 mm N/A 5.12 in130 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.4 in35.5 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 3 3/16 in N/A 6.31 in160.3 mm N/A 5.77 in146.5 mm N/A 1.53 in38.8 mm N/A 1.63 in41.4 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 3 1/4 in N/A 6.31 in160.3 mm N/A 5.77 in146.5 mm N/A 1.53 in38.8 mm N/A 1.63 in41.4 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 80 mm N/A 6.31 in160.3 mm N/A 5.77 in146.5 mm N/A 1.53 in38.8 mm N/A 1.63 in41.4 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 85 mm N/A 6.31 in160.3 mm N/A 5.77 in146.5 mm N/A 1.53 in38.8 mm N/A 1.63 in41.4 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 3 7/16 in N/A 6.31 in160.3 mm N/A 5.77 in146.5 mm N/A 1.53 in38.8 mm N/A 1.63 in41.4 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 3 1/4 in N/A 6.31 in160.3 mm N/A 5.77 in146.5 mm N/A 1.53 in38.8 mm N/A 1.63 in41.4 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 90 mm N/A 6.31 in160.3 mm N/A 5.77 in146.5 mm N/A 1.53 in38.8 mm N/A 1.63 in41.4 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 3 11/16 in N/A 7.89 in200.4 mm N/A 7.37 in187.2 mm N/A 2.07 in52.7 mm N/A 2.17 in55.2 mm N/A 6 N/A CAD Add To Cart
Request Quote
N/A Open N/A 3 3/4 in N/A 7.89 in200.4 mm N/A 7.37 in187.2 mm N/A 2.07 in52.7 mm N/A 2.17 in55.2 mm N/A 6 N/A CAD Add To Cart
Request Quote
1 - 25 of 183 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »