Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
476 - 500 of 1059 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

N/A 7 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD
N/A 7 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD
N/A 7 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD
N/A 7 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD
N/A 7 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD
N/A 180 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD
N/A 180 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD
N/A 180 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD
N/A 180 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD
N/A 180 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD
N/A 180 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD
N/A 180 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD
N/A 180 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD
N/A 180 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD
N/A 180 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD
N/A 180 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD
N/A 180 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD
N/A 7 1/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A N/A 880 rpm N/A CAD
N/A 7 1/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A 22391 lbf99600 N N/A 880 rpm N/A CAD
N/A 7 1/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A N/A 880 rpm N/A CAD
N/A 7 1/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A 22391 lbf99600 N N/A 880 rpm N/A CAD
N/A 7 1/4 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A N/A 880 rpm N/A CAD
N/A 7 1/4 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A 22391 lbf99600 N N/A 880 rpm N/A CAD
N/A 7 1/4 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A N/A 880 rpm N/A CAD
N/A 7 1/4 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A 22391 lbf99600 N N/A 880 rpm N/A CAD
476 - 500 of 1059 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »