The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
MSM600BXHSRSS | Shaft Size N/A 600 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 290 rpm |
CAD
N/A ![]() |
MSM600BRHSRSS | Shaft Size N/A 600 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A 67443 lbf300000 N | Maximum Speed N/A 290 rpm |
CAD
N/A ![]() |
MSM600BXHSHTPS | Shaft Size N/A 600 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 290 rpm |
CAD
N/A ![]() |
MSM600BRHSHTPS | Shaft Size N/A 600 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A 67443 lbf300000 N | Maximum Speed N/A 290 rpm |
CAD
N/A ![]() |
MSM600BXHSATL | Shaft Size N/A 600 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 290 rpm |
CAD
N/A ![]() |
MSM600BRHSATL | Shaft Size N/A 600 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A 67443 lbf300000 N | Maximum Speed N/A 290 rpm |
CAD
N/A ![]() |
MSM600BXHSFS | Shaft Size N/A 600 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 290 rpm |
CAD
N/A ![]() |
MSM600BRHSFS | Shaft Size N/A 600 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A 67443 lbf300000 N | Maximum Speed N/A 290 rpm |
CAD
N/A ![]() |
MSM600BRHSLAB | Shaft Size N/A 600 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A 67443 lbf300000 N | Maximum Speed N/A 290 rpm |
CAD
N/A ![]() |
MSM600BXHSLAB | Shaft Size N/A 600 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 290 rpm |
CAD
N/A ![]() |
MSE2400BXHS | Shaft Size N/A 24.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 290 rpm |
CAD
N/A ![]() |
MSE2400BRHS | Shaft Size N/A 24.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A 67443 lbf300000 N | Maximum Speed N/A 290 rpm |
CAD
N/A ![]() |
MSE2400BXHSKPS | Shaft Size N/A 24.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 290 rpm |
CAD
N/A ![]() |
MSE2400BRHSKPS | Shaft Size N/A 24.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A 67443 lbf300000 N | Maximum Speed N/A 290 rpm |
CAD
N/A ![]() |
MSE2400BXHSRSS | Shaft Size N/A 24.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 290 rpm |
CAD
N/A ![]() |
MSE2400BRHSRSS | Shaft Size N/A 24.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A 67443 lbf300000 N | Maximum Speed N/A 290 rpm |
CAD
N/A ![]() |
MSE2400BXHSHTPS | Shaft Size N/A 24.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 290 rpm |
CAD
N/A ![]() |
MSE2400BRHSHTPS | Shaft Size N/A 24.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A 67443 lbf300000 N | Maximum Speed N/A 290 rpm |
CAD
N/A ![]() |
MSE2400BXHSATL | Shaft Size N/A 24.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 290 rpm |
CAD
N/A ![]() |
MSE2400BRHSATL | Shaft Size N/A 24.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A 67443 lbf300000 N | Maximum Speed N/A 290 rpm |
CAD
N/A ![]() |
MSE2400BXHSFS | Shaft Size N/A 24.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 290 rpm |
CAD
N/A ![]() |
MSE2400BRHSFS | Shaft Size N/A 24.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A 67443 lbf300000 N | Maximum Speed N/A 290 rpm |
CAD
N/A ![]() |
MSE2400BRHSLAB | Shaft Size N/A 24.0000 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A 67443 lbf300000 N | Maximum Speed N/A 290 rpm |
CAD
N/A ![]() |
MSE2400BXHSLAB | Shaft Size N/A 24.0000 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 290 rpm |
CAD
N/A ![]() |