Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
451 - 470 of 470 | Results Per Page | View | Unit of Measure
« 16 17 18 19 
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cups (in)

T - Bearing Width across Cups (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A M257100 N/A 12 in304.8 mm N/A 16.5 in419.1 mm N/A 5.1250 in130.175 mm N/A 2.1250 in53.975 mm N/A 5.1250 in130.175 mm N/A 468000 lbf2080000 N N/A CAD
N/A M257200 N/A 12.0040 in304.902 mm N/A 16.2460 in412.648 mm N/A 5.0625 in128.588 mm N/A 2.1250 in53.975 mm N/A 5.0624 in128.585 mm N/A 437000 lbf1940000 N N/A CAD
N/A M262400 N/A 13.6875 in347.663 mm N/A 18.5000 in469.900 mm N/A 5.4375 in138.113 mm N/A 2.2500 in57.150 mm N/A 5.4374 in138.110 mm N/A 614000 lbf2730000 N N/A CAD
N/A M270700 N/A 17.6250 in447.675 mm N/A 25.0000 in635 mm N/A 8.8125 in223.838 mm N/A 3.7500 in95.250 mm N/A 8.8125 in223.838 mm N/A 1280000 lbf5700000 N N/A CAD
N/A M270700 N/A 17.6250 in447.675 mm N/A 25.0000 in635 mm N/A 8.8125 in223.838 mm N/A 3.7500 in95.250 mm N/A 8.8125 in223.838 mm N/A 1210000 lbf5370000 N N/A CAD
N/A M272700 N/A 18.8750 in479.425 mm N/A 26.7500 in679.450 mm N/A 9.3750 in238.125 mm N/A 4.0000 in101.600 mm N/A 9.3749 in238.122 mm N/A 1460000 lbf6500000 N N/A CAD
N/A M282200 N/A 26.8750 in682.625 mm N/A 38.0000 in965.200 mm N/A 13.3125 in338.138 mm N/A 5.6250 in142.875 mm N/A 13.3124 in338.135 mm N/A 2440000 lbf10900000 N N/A CAD
N/A M652900 N/A 11 in279.4 mm N/A 15.5 in393.7 mm N/A 5.0000 in127.000 mm N/A 2.0000 in50.800 mm N/A 5.0000 in127 mm N/A 465000 lbf2070000 N N/A CAD
N/A M667900 N/A 16.0000 in406.400 mm N/A 21.5000 in546.1 mm N/A 6.3750 in161.925 mm N/A 2.6875 in68.263 mm N/A 6.3749 in161.922 mm N/A 731000 lbf3250000 N N/A CAD
N/A M667900 N/A 16.0000 in406.400 mm N/A 21.5000 in546.1 mm N/A 6.3750 in161.925 mm N/A 2.6250 in66.675 mm N/A 6.3749 in161.922 mm N/A 731000 lbf3250000 N N/A CAD
N/A M667900 N/A 16.1250 in409.575 mm N/A 21.5000 in546.1 mm N/A 6.3750 in161.925 mm N/A 2.6250 in66.675 mm N/A 6.3749 in161.922 mm N/A 731000 lbf3250000 N N/A CAD
N/A M667900 N/A 16.1250 in409.575 mm N/A 21.5000 in546.1 mm N/A 6.3750 in161.925 mm N/A 2.6875 in68.263 mm N/A 6.3749 in161.922 mm N/A 731000 lbf3250000 N N/A CAD
N/A M667900 N/A 16.1250 in409.575 mm N/A 21.5000 in546.1 mm N/A 6.3750 in161.925 mm N/A 2.6250 in66.675 mm N/A 6.3749 in161.922 mm N/A 661000 lbf2940000 N N/A CAD
N/A M667900 N/A 16.1250 in409.575 mm N/A 21.5000 in546.1 mm N/A 6.3750 in161.925 mm N/A 2.6250 in66.675 mm N/A 6.3749 in161.922 mm N/A 661000 lbf2940000 N N/A CAD
N/A M667900 N/A 16.1250 in409.575 mm N/A 21.5000 in546.1 mm N/A 6.3750 in161.925 mm N/A 2.6250 in66.675 mm N/A 6.3749 in161.922 mm N/A 661000 lbf2940000 N N/A CAD
N/A M667900 N/A 16.1250 in409.575 mm N/A 21.5000 in546.1 mm N/A 6.3750 in161.925 mm N/A 2.6875 in68.263 mm N/A 6.3749 in161.922 mm N/A 661000 lbf2940000 N N/A CAD
N/A M667900 N/A 16.1250 in409.575 mm N/A 21.5000 in546.1 mm N/A 6.3750 in161.925 mm N/A 2.6875 in68.263 mm N/A 6.3749 in161.922 mm N/A 731000 lbf3250000 N N/A CAD
N/A M667900 N/A 16.1250 in409.575 mm N/A 21.5000 in546.1 mm N/A 6.3750 in161.925 mm N/A 2.6250 in66.675 mm N/A 6.3749 in161.922 mm N/A 731000 lbf3250000 N N/A CAD
N/A M667900 N/A 16.1250 in409.575 mm N/A 21.5000 in546.1 mm N/A 6.3750 in161.925 mm N/A 2.6250 in66.675 mm N/A 6.3749 in161.922 mm N/A 731000 lbf3250000 N N/A CAD
N/A M667900 N/A 16.1250 in409.575 mm N/A 21.5000 in546.1 mm N/A 6.3750 in161.925 mm N/A 2.6875 in68.263 mm N/A 6.3749 in161.922 mm N/A 731000 lbf3250000 N N/A CAD
451 - 470 of 470 | Results Per Page | View | Unit of Measure
« 16 17 18 19