• Body - Low carbon steel - protective coated for corrosion resistance. Size 16 standard series body is alloy steel not heat treated.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Left-hand threaded units have an identification groove near end of shank.
  • Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: KW-6Z = Zerk Type Fitting KW-6F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: KW-8S.
Unit of Measure

Key Dimensions

Part Number

N/A KW-3F

Thread Type

N/A Right Hand

Thread Configuration

N/A Female

B - Ball Bore

N/A .1900 in

W - Ball Width

N/A .312 in

H - Head Width

N/A .250 in

A - Base to Center

N/A 1.062 in

D - Head Diameter

N/A .625 in

K - Shank Diameter

N/A .406 in

J - Wrench Flat Width

N/A .312 in

Ball Diameter

N/A .437 in

C - Thread Depth [inch]

N/A .562 in

Thread Size

N/A 10-32

Thread Class

N/A UNF-2B

a - Misalignment Angle Clevis Mounted

N/A 13 º

Ultimate Radial Static Load Capacity

N/A Consult Engineering Department

Approximate Brg. Weight

N/A .04 lb

Options

N/A Stud

Type of Lubrication

N/A Flush Fitting

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.