Aurora Bearing KW & KG Series Female Rod Ends - General Purpose - Precision - Wear Resistant
Aurora Bearing Inch Rod Ends
- Body - Low carbon steel - protective coated for corrosion resistance. Size 16 standard series body is alloy steel not heat treated.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - Alloy steel - heat treated - protective coated for corrosion resistance.
- Left-hand threaded units have an identification groove near end of shank.
- Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: KW-6Z = Zerk Type Fitting KW-6F = Flush Type Fitting.
- Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
- Studded configuration available upon request. Specify by adding suffix "S". Ex.: KW-8S.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| KW-3 | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .312 in | H - Head Width N/A .250 in | A - Base to Center N/A 1.062 in | D - Head Diameter N/A .625 in | C - Thread Depth [inch] N/A .562 in | Thread Size N/A 10-32 | Ultimate Radial Static Load Capacity N/A 1,531 lbs |
CAD
N/A
|
| KG-3 | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .312 in | H - Head Width N/A .250 in | A - Base to Center N/A 1.062 in | D - Head Diameter N/A .625 in | C - Thread Depth [inch] N/A .562 in | Thread Size N/A 10-32 | Ultimate Radial Static Load Capacity N/A 1,531 lbs |
CAD
N/A
|
| KW-3F | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .312 in | H - Head Width N/A .250 in | A - Base to Center N/A 1.062 in | D - Head Diameter N/A .625 in | C - Thread Depth [inch] N/A .562 in | Thread Size N/A 10-32 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KG-3F | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .312 in | H - Head Width N/A .250 in | A - Base to Center N/A 1.062 in | D - Head Diameter N/A .625 in | C - Thread Depth [inch] N/A .562 in | Thread Size N/A 10-32 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KW-3Z | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .312 in | H - Head Width N/A .250 in | A - Base to Center N/A 1.062 in | D - Head Diameter N/A .625 in | C - Thread Depth [inch] N/A .562 in | Thread Size N/A 10-32 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KG-3Z | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .312 in | H - Head Width N/A .250 in | A - Base to Center N/A 1.062 in | D - Head Diameter N/A .625 in | C - Thread Depth [inch] N/A .562 in | Thread Size N/A 10-32 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KW-4 | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .281 in | A - Base to Center N/A 1.312 in | D - Head Diameter N/A .750 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 2,539 lbs |
CAD
N/A
|
| KG-4 | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .281 in | A - Base to Center N/A 1.312 in | D - Head Diameter N/A .750 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 2,539 lbs |
CAD
N/A
|
| KW-4F | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .281 in | A - Base to Center N/A 1.312 in | D - Head Diameter N/A .750 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KG-4F | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .281 in | A - Base to Center N/A 1.312 in | D - Head Diameter N/A .750 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KW-4Z | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .281 in | A - Base to Center N/A 1.312 in | D - Head Diameter N/A .750 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KG-4Z | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .281 in | A - Base to Center N/A 1.312 in | D - Head Diameter N/A .750 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KW-5 | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .344 in | A - Base to Center N/A 1.375 in | D - Head Diameter N/A .875 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 3,133 lbs |
CAD
N/A
|
| KG-5 | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .344 in | A - Base to Center N/A 1.375 in | D - Head Diameter N/A .875 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 3,133 lbs |
CAD
N/A
|
| KW-5F | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .344 in | A - Base to Center N/A 1.375 in | D - Head Diameter N/A .875 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KG-5F | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .344 in | A - Base to Center N/A 1.375 in | D - Head Diameter N/A .875 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KW-5Z | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .344 in | A - Base to Center N/A 1.375 in | D - Head Diameter N/A .875 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KG-5Z | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .344 in | A - Base to Center N/A 1.375 in | D - Head Diameter N/A .875 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KW-6 | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .406 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A 1.000 in | C - Thread Depth [inch] N/A .937 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 3,915 lbs |
CAD
N/A
|
| KG-6 | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .406 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A 1.000 in | C - Thread Depth [inch] N/A .937 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 3,915 lbs |
CAD
N/A
|
| KW-6F | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .406 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A 1.000 in | C - Thread Depth [inch] N/A .937 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KG-6F | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .406 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A 1.000 in | C - Thread Depth [inch] N/A .937 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KW-6Z | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .406 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A 1.000 in | C - Thread Depth [inch] N/A .937 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KG-6Z | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .406 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A 1.000 in | C - Thread Depth [inch] N/A .937 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KW-7 | Thread Type N/A Right Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .562 in | H - Head Width N/A .437 in | A - Base to Center N/A 1.812 in | D - Head Diameter N/A 1.125 in | C - Thread Depth [inch] N/A 1.062 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 4,218 lbs |
CAD
N/A
|

