Unit of Measure

Key Dimensions

B

N/A 20 mm

B max.

N/A 20.1 mm

B min.

N/A 19.8 mm

Clearance max.

N/A 0.05 mm

Clearance min.

N/A 0.013 mm

ci_max

N/A 0.5 mm

ci_min

N/A 0.25 mm

co

N/A 0.375 mm

co_max

N/A 0.5 mm

co_min

N/A 0.25 mm

coa

N/A 45 mm

coa_max

N/A 45 mm

coa_min

N/A 45 mm

Do

N/A 15 mm

Dfl

N/A 20 mm

Housing

N/A H8

dh_min

N/A 15 mm

Di

N/A 10 mm

⌀ Installation max.

N/A 10.022 mm

⌀ Installation min.

N/A 10 mm

Shaft

N/A f7

dj_min

N/A 9.972 mm

Sfl

N/A 2.5 mm