1 - 25 of 106 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

B (mm)

Do (mm)

Di (mm)

Part Number

B

Do

Dfl

Di

⌀ Installation max.

⌀ Installation min.

Sfl

CAD

N/A 4 mm N/A 6 mm N/A 9 mm N/A 3 mm N/A 3.014 mm N/A 3 mm N/A 1.5 mm N/A
N/A 6 mm N/A 6 mm N/A 9 mm N/A 3 mm N/A 3.014 mm N/A 3 mm N/A 1.5 mm N/A
N/A 10 mm N/A 6 mm N/A 9 mm N/A 3 mm N/A 3.014 mm N/A 3 mm N/A 1.5 mm N/A
N/A 4 mm N/A 8 mm N/A 12 mm N/A 4 mm N/A 4.018 mm N/A 4 mm N/A 2 mm N/A
N/A 8 mm N/A 8 mm N/A 12 mm N/A 4 mm N/A 4.018 mm N/A 4 mm N/A 2 mm N/A
N/A 12 mm N/A 8 mm N/A 12 mm N/A 4 mm N/A 4.018 mm N/A 4 mm N/A 2 mm N/A
N/A 6 mm N/A 10 mm N/A 14 mm N/A 6 mm N/A 6.018 mm N/A 6 mm N/A 2 mm N/A
N/A 10 mm N/A 10 mm N/A 14 mm N/A 6 mm N/A 6.018 mm N/A 6 mm N/A 2 mm N/A
N/A 16 mm N/A 10 mm N/A 14 mm N/A 6 mm N/A 6.018 mm N/A 6 mm N/A 2 mm N/A
N/A 8 mm N/A 12 mm N/A 16 mm N/A 8 mm N/A 8.022 mm N/A 8 mm N/A 2 mm N/A
N/A 12 mm N/A 12 mm N/A 16 mm N/A 8 mm N/A 8.022 mm N/A 8 mm N/A 2 mm N/A
N/A 16 mm N/A 12 mm N/A 16 mm N/A 8 mm N/A 8.022 mm N/A 8 mm N/A 2 mm N/A
N/A 10 mm N/A 14 mm N/A 19 mm N/A 9 mm N/A 9.022 mm N/A 9 mm N/A 2.5 mm N/A
N/A 14 mm N/A 14 mm N/A 19 mm N/A 9 mm N/A 9.022 mm N/A 9 mm N/A 2.5 mm N/A
N/A 10 mm N/A 13 mm N/A 16 mm N/A 10 mm N/A 10.022 mm N/A 10 mm N/A 1.5 mm N/A
N/A 16 mm N/A 13 mm N/A 16 mm N/A 10 mm N/A 10.022 mm N/A 10 mm N/A 1.5 mm N/A
N/A 20 mm N/A 13 mm N/A 16 mm N/A 10 mm N/A 10.022 mm N/A 10 mm N/A 1.5 mm N/A
N/A 10 mm N/A 15 mm N/A 20 mm N/A 10 mm N/A 10.022 mm N/A 10 mm N/A 2.5 mm N/A
N/A 16 mm N/A 15 mm N/A 20 mm N/A 10 mm N/A 10.022 mm N/A 10 mm N/A 2.5 mm N/A
N/A 20 mm N/A 15 mm N/A 20 mm N/A 10 mm N/A 10.022 mm N/A 10 mm N/A 2.5 mm N/A
N/A 8 mm N/A 16 mm N/A 22 mm N/A 10 mm N/A 10.022 mm N/A 10 mm N/A 3 mm N/A
N/A 10 mm N/A 16 mm N/A 22 mm N/A 10 mm N/A 10.022 mm N/A 10 mm N/A 3 mm N/A
N/A 16 mm N/A 16 mm N/A 22 mm N/A 10 mm N/A 10.022 mm N/A 10 mm N/A 3 mm N/A
N/A 12 mm N/A 15 mm N/A 18 mm N/A 12 mm N/A 12.027 mm N/A 12 mm N/A 1.5 mm N/A
N/A 16 mm N/A 15 mm N/A 18 mm N/A 12 mm N/A 12.027 mm N/A 12 mm N/A 1.5 mm N/A
1 - 25 of 106 | Results Per Page | View | Unit of Measure
1 2 3 4 5