Unit of Measure

Key Dimensions

B

N/A 30 mm

B max.

N/A 30.3 mm

B min.

N/A 29.7 mm

Clearance max.

N/A 0.074 mm

Clearance min.

N/A 0.02 mm

ci_max

N/A 0.8 mm

ci_min

N/A 0.4 mm

co

N/A 0.6 mm

co_max

N/A 0.8 mm

co_min

N/A 0.4 mm

coa

N/A 45 mm

coa_max

N/A 45 mm

coa_min

N/A 45 mm

Do

N/A 38 mm

Dfl

N/A 46 mm

Housing

N/A H8

dh_min

N/A 38 mm

Di

N/A 30 mm

⌀ Installation max.

N/A 30.033 mm

⌀ Installation min.

N/A 30 mm

Shaft

N/A f7

dj_min

N/A 29.959 mm

Sfl

N/A 4 mm