Unit of Measure

Key Dimensions

B

N/A 36 mm

B max.

N/A 36.36 mm

B min.

N/A 35.64 mm

Clearance max.

N/A 0.089 mm

Clearance min.

N/A 0.025 mm

ci_max

N/A 0.9 mm

ci_min

N/A 0.45 mm

co

N/A 0.675 mm

co_max

N/A 0.9 mm

co_min

N/A 0.45 mm

coa

N/A 45 mm

coa_max

N/A 45 mm

coa_min

N/A 45 mm

Do

N/A 45 mm

Dfl

N/A 54 mm

Housing

N/A H8

dh_min

N/A 45 mm

Di

N/A 36 mm

⌀ Installation max.

N/A 36.039 mm

⌀ Installation min.

N/A 36 mm

Shaft

N/A f7

dj_min

N/A 35.95 mm

Sfl

N/A 4.5 mm