Unit of Measure

Key Dimensions

B

N/A 25 mm

B max.

N/A 25.25 mm

B min.

N/A 24.75 mm

Clearance max.

N/A 0.089 mm

Clearance min.

N/A 0.025 mm

ci_max

N/A 0.5 mm

ci_min

N/A 0.25 mm

co

N/A 0.375 mm

co_max

N/A 0.5 mm

co_min

N/A 0.25 mm

coa

N/A 45 mm

coa_max

N/A 45 mm

coa_min

N/A 45 mm

Do

N/A 50 mm

Dfl

N/A 60 mm

Housing

N/A H8

dh_min

N/A 50 mm

Di

N/A 40 mm

⌀ Installation max.

N/A 40.039 mm

⌀ Installation min.

N/A 40 mm

Shaft

N/A f7

dj_min

N/A 39.95 mm

Sfl

N/A 5 mm