Unit of Measure

Key Dimensions

B

N/A 50 mm

B max.

N/A 50.5 mm

B min.

N/A 49.5 mm

Clearance max.

N/A 0.106 mm

Clearance min.

N/A 0.03 mm

ci_max

N/A 1 mm

ci_min

N/A 0.5 mm

co

N/A 0.75 mm

co_max

N/A 1 mm

co_min

N/A 0.5 mm

coa

N/A 45 mm

coa_max

N/A 45 mm

coa_min

N/A 45 mm

Do

N/A 70 mm

Dfl

N/A 80 mm

Housing

N/A H8

dh_min

N/A 70 mm

Di

N/A 60 mm

⌀ Installation max.

N/A 60.046 mm

⌀ Installation min.

N/A 60 mm

Shaft

N/A f7

dj_min

N/A 59.94 mm

Sfl

N/A 5 mm