Unit of Measure
Key Dimensions
B |
N/A 100 mm |
B max. |
N/A 100.5 mm |
B min. |
N/A 99.5 mm |
Clearance max. |
N/A 0.273 mm |
Clearance min. |
N/A 0.07 mm |
ci_max |
N/A -1,000 mm |
ci_min |
N/A -0,200 mm |
co |
N/A 1.3 mm |
co_max |
N/A 2.4 mm |
co_min |
N/A 0.2 mm |
coa |
N/A 20 mm |
coa_max |
N/A 28 mm |
coa_min |
N/A 12 mm |
Do |
N/A 135 mm |
Housing |
N/A H7 |
dh_min |
N/A 135 mm |
Di |
N/A 130 mm |
Di,a max. in H7 |
N/A 130.21 mm |
Di,a min. in H7 |
N/A 130.07 mm |
Shaft |
N/A h8 |
dj_min |
N/A 129.937 mm |
ep |
N/A 2.5 mm |