1 - 25 of 170 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

B (mm)

Do (mm)

Di (mm)

Part Number

B

Do

Di

ep

CAD

N/A 100 mm N/A 225 mm N/A 220 mm N/A 2.5 mm N/A
N/A 100 mm N/A 255 mm N/A 250 mm N/A 2.5 mm N/A
N/A 100 mm N/A 305 mm N/A 300 mm N/A 2.5 mm N/A
N/A 100 mm N/A 155 mm N/A 150 mm N/A 2.5 mm N/A
N/A 80 mm N/A 165 mm N/A 160 mm N/A 2.5 mm N/A
N/A 100 mm N/A 165 mm N/A 160 mm N/A 2.5 mm N/A
N/A 100 mm N/A 185 mm N/A 180 mm N/A 2.5 mm N/A
N/A 100 mm N/A 205 mm N/A 200 mm N/A 2.5 mm N/A
N/A 100 mm N/A 215 mm N/A 210 mm N/A 2.5 mm N/A
N/A 60 mm N/A 140 mm N/A 135 mm N/A 2.5 mm N/A
N/A 80 mm N/A 140 mm N/A 135 mm N/A 2.5 mm N/A
N/A 60 mm N/A 145 mm N/A 140 mm N/A 2.5 mm N/A
N/A 100 mm N/A 145 mm N/A 140 mm N/A 2.5 mm N/A
N/A 60 mm N/A 155 mm N/A 150 mm N/A 2.5 mm N/A
N/A 80 mm N/A 155 mm N/A 150 mm N/A 2.5 mm N/A
N/A 50 mm N/A 125 mm N/A 120 mm N/A 2.5 mm N/A
N/A 60 mm N/A 125 mm N/A 120 mm N/A 2.5 mm N/A
N/A 100 mm N/A 125 mm N/A 120 mm N/A 2.5 mm N/A
N/A 100 mm N/A 130 mm N/A 125 mm N/A 2.5 mm N/A
N/A 60 mm N/A 135 mm N/A 130 mm N/A 2.5 mm N/A
N/A 100 mm N/A 135 mm N/A 130 mm N/A 2.5 mm N/A
N/A 60 mm N/A 110 mm N/A 105 mm N/A 2.5 mm N/A
N/A 115 mm N/A 110 mm N/A 105 mm N/A 2.5 mm N/A
N/A 60 mm N/A 115 mm N/A 110 mm N/A 2.5 mm N/A
N/A 115 mm N/A 115 mm N/A 110 mm N/A 2.5 mm N/A
1 - 25 of 170 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »