Unit of Measure

Key Dimensions

B

N/A 50 mm

B max.

N/A 50.25 mm

B min.

N/A 49.75 mm

Clearance max.

N/A 0.155 mm

Clearance min.

N/A 0.015 mm

ci_max

N/A -1,000 mm

ci_min

N/A -0,200 mm

co

N/A 1.3 mm

co_max

N/A 2.4 mm

co_min

N/A 0.2 mm

coa

N/A 20 mm

coa_max

N/A 28 mm

coa_min

N/A 12 mm

Do

N/A 50 mm

Housing

N/A H7

dh_min

N/A 50 mm

Di

N/A 45 mm

Di,a max. in H7

N/A 45.105 mm

Di,a min. in H7

N/A 44.99 mm

Shaft

N/A f7

dj_min

N/A 44.95 mm

ep

N/A 2.5 mm