Unit of Measure

Key Dimensions

B

N/A 1.495 in

B max.

N/A 1.51 in

B min.

N/A 1.48 in

co

N/A 0.031 in

co_max

N/A 0.047 in

co_min

N/A 0.015 in

coa

N/A 20 in

coa_max

N/A 28 in

coa_min

N/A 12 in

Dfl

N/A 2 in

Dfl max.

N/A 2.03 in

Dfl min.

N/A 1.97 in

DH max.

N/A 1.6568 in

DH min.

N/A 1.6558 in

Di,a max.

N/A 1.504 in

Di,a min.

N/A 1.5002 in

Di

N/A 1 1/2 in

Dj max.

N/A 1.5 in

Dj min.

N/A 1.4984 in

Sfl

N/A 0.074 in

Sfl max.

N/A 0.078 in

Sfl min.

N/A 0.07 in

Do

N/A 1 21/32 in