GGB DP10 flanged bushes - inch
GGB DP10
1 2
Part Number |
B |
Dfl |
Di |
Sfl |
Do |
CAD |
|---|---|---|---|---|---|---|
| 06FDP1004 | B N/A 0.245 in | Dfl N/A 0.6875 in | Di N/A 3/8 in | Sfl N/A 0.043 in | Do N/A 15/32 in |
CAD
N/A
|
| 06FDP1006 | B N/A 0.37 in | Dfl N/A 0.6875 in | Di N/A 3/8 in | Sfl N/A 0.043 in | Do N/A 15/32 in |
CAD
N/A
|
| 06FDP1008 | B N/A 0.495 in | Dfl N/A 0.6875 in | Di N/A 3/8 in | Sfl N/A 0.043 in | Do N/A 15/32 in |
CAD
N/A
|
| 06FDP1012 | B N/A 0.745 in | Dfl N/A 0.6875 in | Di N/A 3/8 in | Sfl N/A 0.043 in | Do N/A 15/32 in |
CAD
N/A
|
| 08FDP1004 | B N/A 0.245 in | Dfl N/A 0.8125 in | Di N/A 1/2 in | Sfl N/A 0.043 in | Do N/A 19/32 in |
CAD
N/A
|
| 08FDP1006 | B N/A 0.37 in | Dfl N/A 0.8125 in | Di N/A 1/2 in | Sfl N/A 0.043 in | Do N/A 19/32 in |
CAD
N/A
|
| 08FDP1008 | B N/A 0.495 in | Dfl N/A 0.8125 in | Di N/A 1/2 in | Sfl N/A 0.043 in | Do N/A 19/32 in |
CAD
N/A
|
| 08FDP1012 | B N/A 0.745 in | Dfl N/A 0.8125 in | Di N/A 1/2 in | Sfl N/A 0.043 in | Do N/A 19/32 in |
CAD
N/A
|
| 10FDP1006 | B N/A 0.37 in | Dfl N/A 0.93725 in | Di N/A 5/8 in | Sfl N/A 0.043 in | Do N/A 23/32 in |
CAD
N/A
|
| 10FDP1008 | B N/A 0.495 in | Dfl N/A 0.93725 in | Di N/A 5/8 in | Sfl N/A 0.043 in | Do N/A 23/32 in |
CAD
N/A
|
| 10FDP1010 | B N/A 0.62 in | Dfl N/A 0.93725 in | Di N/A 5/8 in | Sfl N/A 0.043 in | Do N/A 23/32 in |
CAD
N/A
|
| 10FDP1012 | B N/A 0.745 in | Dfl N/A 0.93725 in | Di N/A 5/8 in | Sfl N/A 0.043 in | Do N/A 23/32 in |
CAD
N/A
|
| 12FDP1006 | B N/A 0.37 in | Dfl N/A 1.25 in | Di N/A 3/4 in | Sfl N/A 0.059 in | Do N/A 7/8 in |
CAD
N/A
|
| 12FDP1008 | B N/A 0.495 in | Dfl N/A 1.25 in | Di N/A 3/4 in | Sfl N/A 0.059 in | Do N/A 7/8 in |
CAD
N/A
|
| 12FDP1012 | B N/A 0.745 in | Dfl N/A 1.25 in | Di N/A 3/4 in | Sfl N/A 0.059 in | Do N/A 7/8 in |
CAD
N/A
|
| 12FDP1016 | B N/A 0.995 in | Dfl N/A 1.25 in | Di N/A 3/4 in | Sfl N/A 0.059 in | Do N/A 7/8 in |
CAD
N/A
|
| 14FDP1008 | B N/A 0.495 in | Dfl N/A 1.25 in | Di N/A 7/8 in | Sfl N/A 0.059 in | Do N/A 1 in |
CAD
N/A
|
| 14FDP1012 | B N/A 0.745 in | Dfl N/A 1.25 in | Di N/A 7/8 in | Sfl N/A 0.059 in | Do N/A 1 in |
CAD
N/A
|
| 14FDP1016 | B N/A 0.995 in | Dfl N/A 1.25 in | Di N/A 7/8 in | Sfl N/A 0.059 in | Do N/A 1 in |
CAD
N/A
|
| 14FDP1020 | B N/A 1.245 in | Dfl N/A 1.25 in | Di N/A 7/8 in | Sfl N/A 0.059 in | Do N/A 1 in |
CAD
N/A
|
| 16FDP1008 | B N/A 0.495 in | Dfl N/A 1.375 in | Di N/A 1 in | Sfl N/A 0.059 in | Do N/A 1 1/8 in |
CAD
N/A
|
| 16FDP1012 | B N/A 0.745 in | Dfl N/A 1.375 in | Di N/A 1 in | Sfl N/A 0.059 in | Do N/A 1 1/8 in |
CAD
N/A
|
| 16FDP1016 | B N/A 0.995 in | Dfl N/A 1.375 in | Di N/A 1 in | Sfl N/A 0.059 in | Do N/A 1 1/8 in |
CAD
N/A
|
| 16FDP1020 | B N/A 1.245 in | Dfl N/A 1.375 in | Di N/A 1 in | Sfl N/A 0.059 in | Do N/A 1 1/8 in |
CAD
N/A
|
| 20FDP1016 | B N/A 0.995 in | Dfl N/A 1.75 in | Di N/A 1 1/4 in | Sfl N/A 0.074 in | Do N/A 1 13/32 in |
CAD
N/A
|
1 2

