Unit of Measure

Key Dimensions

alpha_max

N/A 45 º

alpha_min

N/A 30 º

B max.

N/A 0.135 in

B min.

N/A 0.115 in

beta_max

N/A 45 º

beta_min

N/A 30 º

Clearance max.

N/A 0.0032 in

Clearance min.

N/A 0 in

ci_max

N/A 0.012 in

ci_min

N/A 0.004 in

co

N/A 0.016 in

co_max

N/A 0.024 in

co_min

N/A 0.008 in

Do

N/A 0.1875 in

DH max.

N/A 0.1878 in

DH min.

N/A 0.1873 in

Di,a max.

N/A 0.1268 in

Di,a min.

N/A 0.1243 in

Di

N/A 1/8 in

Dj max.

N/A 0.1243 in