1 - 25 of 317 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

B max. (in)

Do (in)

Di (in)

Part Number

B max.

B min.

Do

Di

CAD

N/A 0.135 in N/A 0.115 in N/A 0.1875 in N/A 1/8 in N/A
N/A 0.1975 in N/A 0.1775 in N/A 0.1875 in N/A 1/8 in N/A
N/A 0.1663 in N/A 0.1427 in N/A 0.21875 in N/A 5/32 in N/A
N/A 0.26 in N/A 0.24 in N/A 0.21875 in N/A 5/32 in N/A
N/A 0.1975 in N/A 0.1775 in N/A 0.25 in N/A 3/16 in N/A
N/A 0.26 in N/A 0.24 in N/A 0.25 in N/A 3/16 in N/A
N/A 0.385 in N/A 0.365 in N/A 0.25 in N/A 3/16 in N/A
N/A 0.26 in N/A 0.24 in N/A 0.3125 in N/A 1/4 in N/A
N/A 0.385 in N/A 0.365 in N/A 0.3125 in N/A 1/4 in N/A
N/A 0.385 in N/A 0.365 in N/A 0.375 in N/A 5/16 in N/A
N/A 0.51 in N/A 0.49 in N/A 0.375 in N/A 5/16 in N/A
N/A 0.1975 in N/A 0.1775 in N/A 0.46875 in N/A 3/8 in N/A
N/A 0.26 in N/A 0.24 in N/A 0.46875 in N/A 3/8 in N/A
N/A 0.385 in N/A 0.365 in N/A 0.46875 in N/A 3/8 in N/A
N/A 0.51 in N/A 0.49 in N/A 0.46875 in N/A 3/8 in N/A
N/A 0.635 in N/A 0.615 in N/A 0.46875 in N/A 3/8 in N/A
N/A 0.76 in N/A 0.74 in N/A 0.46875 in N/A 3/8 in N/A
N/A 0.51 in N/A 0.49 in N/A 0.53125 in N/A 7/16 in N/A
N/A 0.76 in N/A 0.74 in N/A 0.53125 in N/A 7/16 in N/A
N/A 0.26 in N/A 0.24 in N/A 0.59375 in N/A 1/2 in N/A
N/A 0.385 in N/A 0.365 in N/A 0.59375 in N/A 1/2 in N/A
N/A 0.51 in N/A 0.49 in N/A 0.59375 in N/A 1/2 in N/A
N/A 0.635 in N/A 0.615 in N/A 0.59375 in N/A 1/2 in N/A
N/A 0.76 in N/A 0.74 in N/A 0.59375 in N/A 1/2 in N/A
N/A 0.885 in N/A 0.865 in N/A 0.59375 in N/A 1/2 in N/A
1 - 25 of 317 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »