Unit of Measure

Key Dimensions

alpha_max

N/A 30 º

alpha_min

N/A 20 º

B max.

N/A 0.26 in

B min.

N/A 0.24 in

beta_max

N/A 55 º

beta_min

N/A 40 º

Clearance max.

N/A 0.0038 in

Clearance min.

N/A 0.0002 in

ci_max

N/A 0.025 in

ci_min

N/A 0.005 in

co

N/A 0.03 in

co_max

N/A 0.04 in

co_min

N/A 0.02 in

Do

N/A 0.46875 in

DH max.

N/A 0.4691 in

DH min.

N/A 0.4684 in

Di,a max.

N/A 0.3769 in

Di,a min.

N/A 0.3742 in

Di

N/A 3/8 in

Dj max.

N/A 0.374 in