Unit of Measure

Key Dimensions

alpha_max

N/A 30 º

alpha_min

N/A 20 º

B max.

N/A 0.51 in

B min.

N/A 0.49 in

beta_max

N/A 55 º

beta_min

N/A 40 º

Clearance max.

N/A 0.0039 in

Clearance min.

N/A 0.0002 in

ci_max

N/A 0.025 in

ci_min

N/A 0.005 in

co

N/A 0.03 in

co_max

N/A 0.04 in

co_min

N/A 0.02 in

Do

N/A 0.53125 in

DH max.

N/A 0.5316 in

DH min.

N/A 0.5309 in

Di,a max.

N/A 0.4394 in

Di,a min.

N/A 0.4367 in

Di

N/A 7/16 in

Dj max.

N/A 0.4365 in