Unit of Measure

Key Dimensions

alpha_max

N/A 30 º

alpha_min

N/A 20 º

B max.

N/A 0.885 in

B min.

N/A 0.865 in

beta_max

N/A 55 º

beta_min

N/A 40 º

Clearance max.

N/A 0.004 in

Clearance min.

N/A 0.0002 in

ci_max

N/A 0.025 in

ci_min

N/A 0.005 in

co

N/A 0.03 in

co_max

N/A 0.04 in

co_min

N/A 0.02 in

Do

N/A 0.78125 in

DH max.

N/A 0.7817 in

DH min.

N/A 0.7809 in

Di,a max.

N/A 0.6895 in

Di,a min.

N/A 0.6867 in

Di

N/A 11/16 in

Dj max.

N/A 0.6865 in