Unit of Measure

Key Dimensions

alpha_max

N/A 40 º

alpha_min

N/A 20 º

B max.

N/A 0.385 in

B min.

N/A 0.365 in

beta_max

N/A 50 º

beta_min

N/A 40 º

Clearance max.

N/A 0.0047 in

Clearance min.

N/A 0.0001 in

ci_max

N/A 0.025 in

ci_min

N/A 0.005 in

co

N/A 0.03 in

co_max

N/A 0.04 in

co_min

N/A 0.02 in

Do

N/A 1.125 in

DH max.

N/A 1.1256 in

DH min.

N/A 1.1246 in

Di,a max.

N/A 1.0026 in

Di,a min.

N/A 0.9992 in

Di

N/A 1 in

Dj max.

N/A 0.9991 in