Unit of Measure

Key Dimensions

alpha_max

N/A 40 º

alpha_min

N/A 20 º

B max.

N/A 2.01 in

B min.

N/A 1.99 in

beta_max

N/A 50 º

beta_min

N/A 40 º

Clearance max.

N/A 0.0095 in

Clearance min.

N/A 0.0002 in

ci_max

N/A 0.025 in

ci_min

N/A 0.005 in

co

N/A 0.03 in

co_max

N/A 0.04 in

co_min

N/A 0.02 in

Do

N/A 6.1875 in

DH max.

N/A 6.1874 in

DH min.

N/A 6.1858 in

Di,a max.

N/A 6.007 in

Di,a min.

N/A 6.0002 in

Di

N/A 6 in

Dj max.

N/A 6 in