Unit of Measure
Key Dimensions
B |
N/A 25 mm |
B max. |
N/A 25.25 mm |
B min. |
N/A 24.75 mm |
Clearance max. |
N/A 0.092 mm |
Clearance min. |
N/A 0.006 mm |
ci_max |
N/A -0,500 mm |
ci_min |
N/A -0,100 mm |
co |
N/A 0.6 mm |
co_max |
N/A 1 mm |
co_min |
N/A 0.2 mm |
coa |
N/A 20 mm |
coa_max |
N/A 28 mm |
coa_min |
N/A 12 mm |
Do |
N/A 18 mm |
Housing |
N/A H7 |
dh_min |
N/A 18 mm |
Di |
N/A 16 mm |
Di,a max. in H7 |
N/A 16.058 mm |
Di,a min. in H7 |
N/A 15.99 mm |
Shaft |
N/A f7 |
dj_min |
N/A 15.966 mm |
ep |
N/A 1 mm |