1 - 25 of 170 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

B (mm)

Do (mm)

Di (mm)

Part Number

B

Do

Di

ep

CAD

N/A 3 mm N/A 3.5 mm N/A 2 mm N/A 0.75 mm N/A
N/A 5 mm N/A 3.5 mm N/A 2 mm N/A 0.75 mm N/A
N/A 3 mm N/A 4.5 mm N/A 3 mm N/A 0.75 mm N/A
N/A 5 mm N/A 4.5 mm N/A 3 mm N/A 0.75 mm N/A
N/A 6 mm N/A 4.5 mm N/A 3 mm N/A 0.75 mm N/A
N/A 3 mm N/A 5.5 mm N/A 4 mm N/A 0.75 mm N/A
N/A 4 mm N/A 5.5 mm N/A 4 mm N/A 0.75 mm N/A
N/A 6 mm N/A 5.5 mm N/A 4 mm N/A 0.75 mm N/A
N/A 10 mm N/A 5.5 mm N/A 4 mm N/A 0.75 mm N/A
N/A 5 mm N/A 7 mm N/A 5 mm N/A 1 mm N/A
N/A 8 mm N/A 7 mm N/A 5 mm N/A 1 mm N/A
N/A 10 mm N/A 7 mm N/A 5 mm N/A 1 mm N/A
N/A 4 mm N/A 8 mm N/A 6 mm N/A 1 mm N/A
N/A 6 mm N/A 8 mm N/A 6 mm N/A 1 mm N/A
N/A 8 mm N/A 8 mm N/A 6 mm N/A 1 mm N/A
N/A 10 mm N/A 8 mm N/A 6 mm N/A 1 mm N/A
N/A 5 mm N/A 9 mm N/A 7 mm N/A 1 mm N/A
N/A 10 mm N/A 9 mm N/A 7 mm N/A 1 mm N/A
N/A 6 mm N/A 10 mm N/A 8 mm N/A 1 mm N/A
N/A 8 mm N/A 10 mm N/A 8 mm N/A 1 mm N/A
N/A 10 mm N/A 10 mm N/A 8 mm N/A 1 mm N/A
N/A 12 mm N/A 10 mm N/A 8 mm N/A 1 mm N/A
N/A 6 mm N/A 12 mm N/A 10 mm N/A 1 mm N/A
N/A 8 mm N/A 12 mm N/A 10 mm N/A 1 mm N/A
N/A 10 mm N/A 12 mm N/A 10 mm N/A 1 mm N/A
1 - 25 of 170 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »