Unit of Measure

Key Dimensions

B

N/A 100 mm

B max.

N/A 100.5 mm

B min.

N/A 99.5 mm

Clearance max.

N/A 0.294 mm

Clearance min.

N/A 0.07 mm

ci_max

N/A -1,000 mm

ci_min

N/A -0,200 mm

co

N/A 1.8 mm

co_max

N/A 2.4 mm

co_min

N/A 1.2 mm

coa

N/A 20 mm

coa_max

N/A 28 mm

coa_min

N/A 12 mm

Do

N/A 255 mm

Housing

N/A H7

dh_min

N/A 255 mm

Di

N/A 250 mm

Di,a max. in H7

N/A 250.222 mm

Di,a min. in H7

N/A 250.07 mm

Shaft

N/A h8

dj_min

N/A 249.928 mm

ep

N/A 2.5 mm