Unit of Measure

Key Dimensions

B

N/A 0.245 in

B max.

N/A 0.26 in

B min.

N/A 0.23 in

Clearance max.

N/A 0.054 in

Clearance min.

N/A 0 in

co

N/A 0.031 in

co_max

N/A 0.047 in

co_min

N/A 0.015 in

coa

N/A 22 in

coa_max

N/A 28 in

coa_min

N/A 12 in

Do

N/A 0.46875 in

Dfl

N/A 0.6875 in

dfl_max

N/A 0.7075 in

dfl_min

N/A 0.6675 in

Housing

N/A 0,4691 in

dh_min

N/A 0.4684 in

Di

N/A 0.375 in

Di,a max. in H7

N/A 0.3779 in

Di,a min. in H7

N/A 0.3752 in

Shaft

N/A 0,375 in

dj_min

N/A 0.374 in

Sfl

N/A 0.043 in

sfl_max

N/A 0.047 in

sfl_min

N/A 0.039 in