GGB DP4 flanged bushes - inch
GGB DP4
1 2
Part Number |
B |
Do |
Dfl |
Di |
Sfl |
CAD |
|---|---|---|---|---|---|---|
| 06FDP404 | B N/A 0.245 in | Do N/A 0.46875 in | Dfl N/A 0.6875 in | Di N/A 0.375 in | Sfl N/A 0.043 in |
CAD
N/A
|
| 06FDP406 | B N/A 0.37 in | Do N/A 0.46875 in | Dfl N/A 0.6875 in | Di N/A 0.375 in | Sfl N/A 0.043 in |
CAD
N/A
|
| 06FDP408 | B N/A 0.495 in | Do N/A 0.46875 in | Dfl N/A 0.6875 in | Di N/A 0.375 in | Sfl N/A 0.043 in |
CAD
N/A
|
| 06FDP412 | B N/A 0.745 in | Do N/A 0.46875 in | Dfl N/A 0.6875 in | Di N/A 0.375 in | Sfl N/A 0.043 in |
CAD
N/A
|
| 08FDP404 | B N/A 0.245 in | Do N/A 0.59375 in | Dfl N/A 0.8125 in | Di N/A 0.5 in | Sfl N/A 0.043 in |
CAD
N/A
|
| 08FDP406 | B N/A 0.37 in | Do N/A 0.59375 in | Dfl N/A 0.8125 in | Di N/A 0.5 in | Sfl N/A 0.043 in |
CAD
N/A
|
| 08FDP408 | B N/A 0.495 in | Do N/A 0.59375 in | Dfl N/A 0.8125 in | Di N/A 0.5 in | Sfl N/A 0.043 in |
CAD
N/A
|
| 08FDP412 | B N/A 0.745 in | Do N/A 0.59375 in | Dfl N/A 0.8125 in | Di N/A 0.5 in | Sfl N/A 0.043 in |
CAD
N/A
|
| 10FDP406 | B N/A 0.37 in | Do N/A 0.71875 in | Dfl N/A 0.93725 in | Di N/A 0.625 in | Sfl N/A 0.043 in |
CAD
N/A
|
| 10FDP408 | B N/A 0.495 in | Do N/A 0.71875 in | Dfl N/A 0.93725 in | Di N/A 0.625 in | Sfl N/A 0.043 in |
CAD
N/A
|
| 10FDP410 | B N/A 0.62 in | Do N/A 0.71875 in | Dfl N/A 0.93725 in | Di N/A 0.625 in | Sfl N/A 0.043 in |
CAD
N/A
|
| 10FDP412 | B N/A 0.745 in | Do N/A 0.71875 in | Dfl N/A 0.93725 in | Di N/A 0.625 in | Sfl N/A 0.043 in |
CAD
N/A
|
| 12FDP406 | B N/A 0.37 in | Do N/A 0.875 in | Dfl N/A 1.25 in | Di N/A 0.75 in | Sfl N/A 0.059 in |
CAD
N/A
|
| 12FDP408 | B N/A 0.495 in | Do N/A 0.875 in | Dfl N/A 1.25 in | Di N/A 0.75 in | Sfl N/A 0.059 in |
CAD
N/A
|
| 12FDP412 | B N/A 0.745 in | Do N/A 0.875 in | Dfl N/A 1.25 in | Di N/A 0.75 in | Sfl N/A 0.059 in |
CAD
N/A
|
| 12FDP416 | B N/A 0.995 in | Do N/A 0.875 in | Dfl N/A 1.25 in | Di N/A 0.75 in | Sfl N/A 0.059 in |
CAD
N/A
|
| 14FDP408 | B N/A 0.495 in | Do N/A 1 in | Dfl N/A 1.25 in | Di N/A 0.875 in | Sfl N/A 0.059 in |
CAD
N/A
|
| 14FDP412 | B N/A 0.745 in | Do N/A 1 in | Dfl N/A 1.25 in | Di N/A 0.875 in | Sfl N/A 0.059 in |
CAD
N/A
|
| 14FDP416 | B N/A 0.995 in | Do N/A 1 in | Dfl N/A 1.25 in | Di N/A 0.875 in | Sfl N/A 0.059 in |
CAD
N/A
|
| 14FDP420 | B N/A 1.245 in | Do N/A 1 in | Dfl N/A 1.25 in | Di N/A 0.875 in | Sfl N/A 0.059 in |
CAD
N/A
|
| 16FDP408 | B N/A 0.495 in | Do N/A 1.125 in | Dfl N/A 1.375 in | Di N/A 1 in | Sfl N/A 0.059 in |
CAD
N/A
|
| 16FDP412 | B N/A 0.745 in | Do N/A 1.125 in | Dfl N/A 1.375 in | Di N/A 1 in | Sfl N/A 0.059 in |
CAD
N/A
|
| 16FDP416 | B N/A 0.995 in | Do N/A 1.125 in | Dfl N/A 1.375 in | Di N/A 1 in | Sfl N/A 0.059 in |
CAD
N/A
|
| 16FDP420 | B N/A 1.245 in | Do N/A 1.125 in | Dfl N/A 1.375 in | Di N/A 1 in | Sfl N/A 0.059 in |
CAD
N/A
|
| 20FDP416 | B N/A 0.995 in | Do N/A 1.40625 in | Dfl N/A 1.75 in | Di N/A 1.25 in | Sfl N/A 0.074 in |
CAD
N/A
|
1 2

