Unit of Measure

Key Dimensions

B

N/A 0.495 in

B max.

N/A 0.51 in

B min.

N/A 0.48 in

Clearance max.

N/A 0.086 in

Clearance min.

N/A 0.003 in

co

N/A 0.031 in

co_max

N/A 0.047 in

co_min

N/A 0.015 in

coa

N/A 22 in

coa_max

N/A 28 in

coa_min

N/A 12 in

Do

N/A 0.71875 in

Dfl

N/A 0.93725 in

dfl_max

N/A 0.9575 in

dfl_min

N/A 0.917 in

Housing

N/A 0,7192 in

dh_min

N/A 0.7184 in

Di

N/A 0.625 in

Di,a max. in H7

N/A 0.628 in

Di,a min. in H7

N/A 0.6252 in

Shaft

N/A 0,625 in

dj_min

N/A 0.624 in

Sfl

N/A 0.043 in

sfl_max

N/A 0.047 in

sfl_min

N/A 0.039 in