Unit of Measure

Key Dimensions

B

N/A 1.495 in

B max.

N/A 1.51 in

B min.

N/A 1.48 in

Clearance max.

N/A 0.112 in

Clearance min.

N/A 0.01 in

co

N/A 0.031 in

co_max

N/A 0.047 in

co_min

N/A 0.015 in

coa

N/A 22 in

coa_max

N/A 28 in

coa_min

N/A 12 in

Do

N/A 1.65625 in

Dfl

N/A 2 in

dfl_max

N/A 2.03 in

dfl_min

N/A 1.97 in

Housing

N/A 1,6568 in

dh_min

N/A 1.6558 in

Di

N/A 1.5 in

Di,a max. in H7

N/A 1.504 in

Di,a min. in H7

N/A 1.5002 in

Shaft

N/A 1,5 in

dj_min

N/A 1.4984 in

Sfl

N/A 0.074 in

sfl_max

N/A 0.078 in

sfl_min

N/A 0.07 in