Unit of Measure
Key Dimensions
Do |
N/A 2.75 in |
dD |
N/A 0.197 in |
dd_max |
N/A 0.202 in |
dd_min |
N/A 0.192 in |
Di |
N/A 1.75 in |
di_max |
N/A 1.76 in |
di_min |
N/A 1.75 in |
do_max |
N/A 2.75 in |
do_min |
N/A 2.74 in |
dP |
N/A 2.25 in |
Ha max. |
N/A 0.05 in |
Ha min. |
N/A 0.04 in |
pcd_dp_max |
N/A 2.255 in |
pcd_dp_min |
N/A 2.245 in |
ST |
N/A 0.0605 in |
st_max |
N/A 0.0605 in |
st_min |
N/A 0.0585 in |