GGB DP4 thrust washers - Inch (US range)
GGB DP4
Part Number |
Do |
dD |
Di |
dP |
ST |
CAD |
|---|---|---|---|---|---|---|
| G06DP4 | Do N/A 0.875 in | dD N/A 0.072 in | Di N/A 0.5 in | dP N/A 0.687 in | ST N/A 0.0605 in |
CAD
N/A
|
| G07DP4 | Do N/A 1 in | dD N/A 0.072 in | Di N/A 0.562 in | dP N/A 0.781 in | ST N/A 0.0605 in |
CAD
N/A
|
| G08DP4 | Do N/A 1.125 in | dD N/A 0.104 in | Di N/A 0.625 in | dP N/A 0.875 in | ST N/A 0.0605 in |
CAD
N/A
|
| G09DP4 | Do N/A 1.187 in | dD N/A 0.104 in | Di N/A 0.687 in | dP N/A 0.937 in | ST N/A 0.0605 in |
CAD
N/A
|
| G10DP4 | Do N/A 1.25 in | dD N/A 0.104 in | Di N/A 0.75 in | dP N/A 1 in | ST N/A 0.0605 in |
CAD
N/A
|
| G11DP4 | Do N/A 1.375 in | dD N/A 0.104 in | Di N/A 0.812 in | dP N/A 1.094 in | ST N/A 0.0605 in |
CAD
N/A
|
| G12DP4 | Do N/A 1.5 in | dD N/A 0.135 in | Di N/A 0.875 in | dP N/A 1.187 in | ST N/A 0.0605 in |
CAD
N/A
|
| G14DP4 | Do N/A 1.75 in | dD N/A 0.135 in | Di N/A 1 in | dP N/A 1.375 in | ST N/A 0.0605 in |
CAD
N/A
|
| G16DP4 | Do N/A 2 in | dD N/A 0.166 in | Di N/A 1.125 in | dP N/A 1.562 in | ST N/A 0.0605 in |
CAD
N/A
|
| G18DP4 | Do N/A 2.125 in | dD N/A 0.166 in | Di N/A 1.25 in | dP N/A 1.687 in | ST N/A 0.0605 in |
CAD
N/A
|
| G20DP4 | Do N/A 2.25 in | dD N/A 0.166 in | Di N/A 1.375 in | dP N/A 1.812 in | ST N/A 0.0605 in |
CAD
N/A
|
| G22DP4 | Do N/A 2.5 in | dD N/A 0.197 in | Di N/A 1.5 in | dP N/A 2 in | ST N/A 0.0605 in |
CAD
N/A
|
| G24DP4 | Do N/A 2.625 in | dD N/A 0.197 in | Di N/A 1.625 in | dP N/A 2.125 in | ST N/A 0.0605 in |
CAD
N/A
|
| G26DP4 | Do N/A 2.75 in | dD N/A 0.197 in | Di N/A 1.75 in | dP N/A 2.25 in | ST N/A 0.0605 in |
CAD
N/A
|
| G28DP4 | Do N/A 3 in | dD N/A 0.197 in | Di N/A 2 in | dP N/A 2.5 in | ST N/A 0.0915 in |
CAD
N/A
|
| G30DP4 | Do N/A 3.125 in | dD N/A 0.197 in | Di N/A 2.125 in | dP N/A 2.625 in | ST N/A 0.0915 in |
CAD
N/A
|
| G32DP4 | Do N/A 3.25 in | dD N/A 0.197 in | Di N/A 2.25 in | dP N/A 2.75 in | ST N/A 0.0915 in |
CAD
N/A
|

