Unit of Measure
Key Dimensions
B |
N/A 5 mm |
B max. |
N/A 5.25 mm |
B min. |
N/A 4.75 mm |
Clearance max. |
N/A 0.054 mm |
Clearance min. |
N/A 0 mm |
ci_max |
N/A -0,400 mm |
ci_min |
N/A -0,100 mm |
co |
N/A 0.5 mm |
co_max |
N/A 0.8 mm |
co_min |
N/A 0.2 mm |
coa |
N/A 20 mm |
coa_max |
N/A 28 mm |
coa_min |
N/A 12 mm |
Do |
N/A 3.5 mm |
Housing |
N/A H6 |
dh_min |
N/A 3.5 mm |
Di |
N/A 2 mm |
Di,a max. in H7 |
N/A 2.048 mm |
Di,a min. in H7 |
N/A 2 mm |
Shaft |
N/A h6 |
dj_min |
N/A 1.994 mm |
ep |
N/A 0.75 mm |