Unit of Measure

Key Dimensions

B Middle h13 Tolerance

N/A 9.89 mm

B max.

N/A 10 mm

B min.

N/A 9.82 mm

Clearance max.

N/A 0.117 mm

Clearance min.

N/A 0.03 mm

co

N/A 0.5 mm

co_max

N/A 0.5 mm

co_min

N/A 0.5 mm

coa

N/A 30 mm

coa_max

N/A 30 mm

coa_min

N/A 30 mm

Do

N/A 8 mm

dh_min

N/A 8 mm

Housing

N/A H7

Di

N/A 6 mm

Di,a max. in H7

N/A 6.105 mm

Di,a min. in H7

N/A 6.03 mm

Shaft

N/A h7

dj_min

N/A 5.988 mm

ep

N/A 1 mm

ri max.

N/A 0.1 mm