Unit of Measure

Key Dimensions

B Middle h13 Tolerance

N/A 14.865 mm

B max.

N/A 15 mm

B min.

N/A 14.73 mm

Clearance max.

N/A 0.145 mm

Clearance min.

N/A 0.04 mm

co

N/A 0.5 mm

co_max

N/A 0.5 mm

co_min

N/A 0.5 mm

coa

N/A 30 mm

coa_max

N/A 30 mm

coa_min

N/A 30 mm

Do

N/A 12 mm

dh_min

N/A 12 mm

Housing

N/A H7

Di

N/A 10 mm

Di,a max. in H7

N/A 10.13 mm

Di,a min. in H7

N/A 10.04 mm

Shaft

N/A h7

dj_min

N/A 9.985 mm

ri max.

N/A 0.1 mm

Dfl

N/A 17.815 mm

dfl_max

N/A 18 mm

dfl_min

N/A 17.73 mm

r

N/A 0.3 mm

Sfl

N/A 0.93 mm

sfl_max

N/A 1 mm

sfl_min

N/A 0.86 mm