Unit of Measure

Key Dimensions

B Middle h13 Tolerance

N/A 21.335 mm

B max.

N/A 21.5 mm

B min.

N/A 21.17 mm

Clearance max.

N/A 0.216 mm

Clearance min.

N/A 0.065 mm

co

N/A 0.8 mm

co_max

N/A 0.8 mm

co_min

N/A 0.8 mm

coa

N/A 30 mm

coa_max

N/A 30 mm

coa_min

N/A 30 mm

Do

N/A 28 mm

dh_min

N/A 28 mm

Housing

N/A H7

Di

N/A 25 mm

Di,a max. in H7

N/A 25.195 mm

Di,a min. in H7

N/A 25.065 mm

Shaft

N/A h7

dj_min

N/A 24.979 mm

ri max.

N/A 0.2 mm

Dfl

N/A 34.725 mm

dfl_max

N/A 35 mm

dfl_min

N/A 34.61 mm

r

N/A 0.5 mm

Sfl

N/A 1.43 mm

sfl_max

N/A 1.5 mm

sfl_min

N/A 1.36 mm