Unit of Measure

Key Dimensions

B Middle h13 Tolerance

N/A 7.89 mm

Optimal Clearance

N/A 0.04 mm

co

N/A 0.3 mm

coa

N/A 30 mm

Do

N/A 10 mm

Housing

N/A H7

Di

N/A 8 mm

Di,a max. in middle H7

N/A 8.071 mm

Di,a min. in middle H7

N/A 8.013 mm

Shaft

N/A h9

ep

N/A 1 mm

ri max.

N/A 0.2 mm