Unit of Measure

Key Dimensions

B Middle h13 Tolerance

N/A 11.365 mm

Optimal Clearance

N/A 0.1 mm

co

N/A 0.5 mm

co_max

N/A 0.8 mm

co_min

N/A 0.8 mm

coa

N/A 30 mm

coa_max

N/A 30 mm

coa_min

N/A 30 mm

Do

N/A 23 mm

dfl

N/A 29.77 mm

Housing

N/A H7

Di

N/A 20 mm

Di,a max. in middle H7

N/A 20.104 mm

Di,a min. in middle H7

N/A 20.02 mm

Shaft

N/A h9

sfl

N/A 1.43 mm

ri max.

N/A 0.3 mm

r

N/A 0.3 mm