Unit of Measure

Key Dimensions

B Middle h13 Tolerance

N/A 8.89 mm

Optimal Clearance

N/A 0.06 mm

co

N/A 0.3 mm

co_max

N/A 0.3 mm

co_min

N/A 0.3 mm

coa

N/A 30 mm

coa_max

N/A 30 mm

coa_min

N/A 30 mm

Do

N/A 14 mm

Dfl Middle h13 Tolerance

N/A 19.77 mm

Housing

N/A H7

Di

N/A 12 mm

Di,a max. in middle H7

N/A 12.086 mm

Di,a min. in middle H7

N/A 12.016 mm

Shaft

N/A h9

Sfl Middle h13 Tolerance

N/A 0.93 mm

ri max.

N/A 0.2 mm

r

N/A 0.3 mm