Unit of Measure

Key Dimensions

A

N/A 54 mm

⌀ B

N/A 9.5 mm

C

N/A 57 mm

D

N/A 15.00 mm

ball bore H7

N/A 17 mm

E

N/A 15 mm

F

N/A 6 mm

G

N/A 33.3 mm

L

N/A 76 mm

S

N/A 41.2 mm

T

N/A 8 mm

⌀ U

N/A 8 mm

W

N/A 23 mm