GGB FL- Exalign Flange Bearing
GGB FL-Exalign Flange Bearing
Part Number |
A |
⌀ B |
C |
D |
ball bore H7 |
L |
CAD |
|---|---|---|---|---|---|---|---|
| FL1-10M | A N/A 54 mm | ⌀ B N/A 9.5 mm | C N/A 57 mm | D N/A 10 mm | ball bore H7 N/A 12 mm | L N/A 76 mm |
CAD
N/A
|
| FL1-12M | A N/A 54 mm | ⌀ B N/A 9.5 mm | C N/A 57 mm | D N/A 12.00 mm | ball bore H7 N/A 14 mm | L N/A 76 mm |
CAD
N/A
|
| FL1-15M | A N/A 54 mm | ⌀ B N/A 9.5 mm | C N/A 57 mm | D N/A 15.00 mm | ball bore H7 N/A 17 mm | L N/A 76 mm |
CAD
N/A
|
| FL2-20M | A N/A 64 mm | ⌀ B N/A 11.1 mm | C N/A 64 mm | D N/A 20 mm | ball bore H7 N/A 23 mm | L N/A 89 mm |
CAD
N/A
|
| FL2-25M | A N/A 64 mm | ⌀ B N/A 11.1 mm | C N/A 64 mm | D N/A 25 mm | ball bore H7 N/A 28 mm | L N/A 89 mm |
CAD
N/A
|
| FL3-30M | A N/A 79 mm | ⌀ B N/A 14.3 mm | C N/A 79 mm | D N/A 30 mm | ball bore H7 N/A 34 mm | L N/A 110 mm |
CAD
N/A
|
| FL4-35M | A N/A 95 mm | ⌀ B N/A 14.3 mm | C N/A 92 mm | D N/A 35 mm | ball bore H7 N/A 39 mm | L N/A 121 mm |
CAD
N/A
|
| FL4-40M | A N/A 95 mm | ⌀ B N/A 14.3 mm | C N/A 92 mm | D N/A 40 mm | ball bore H7 N/A 44 mm | L N/A 121 mm |
CAD
N/A
|
| FL5-45M | A N/A 108 mm | ⌀ B N/A 14.3 mm | C N/A 102 mm | D N/A 45.000 mm | ball bore H7 N/A 50 mm | L N/A 133 mm |
CAD
N/A
|
| FL6-50M | A N/A 117 mm | ⌀ B N/A 14.3 mm | C N/A 111 mm | D N/A 50 mm | ball bore H7 N/A 55 mm | L N/A 143 mm |
CAD
N/A
|
| FL7-55M | A N/A 137 mm | ⌀ B N/A 17.5 mm | C N/A 130 mm | D N/A 55 mm | ball bore H7 N/A 60 mm | L N/A 165 mm |
CAD
N/A
|
| FL7-60M | A N/A 137 mm | ⌀ B N/A 17.5 mm | C N/A 130 mm | D N/A 60 mm | ball bore H7 N/A 65 mm | L N/A 165 mm |
CAD
N/A
|
| FL7-65M | A N/A 137 mm | ⌀ B N/A 17.5 mm | C N/A 130 mm | D N/A 65 mm | ball bore H7 N/A 70 mm | L N/A 165 mm |
CAD
N/A
|
| FL8-70M | A N/A 143 mm | ⌀ B N/A 17.5 mm | C N/A 143 mm | D N/A 70 mm | ball bore H7 N/A 75 mm | L N/A 175 mm |
CAD
N/A
|
| FL8-75M | A N/A 143 mm | ⌀ B N/A 17.5 mm | C N/A 143 mm | D N/A 75 mm | ball bore H7 N/A 80 mm | L N/A 175 mm |
CAD
N/A
|
| FL9-80M | A N/A 171 mm | ⌀ B N/A 22.2 mm | C N/A 152 mm | D N/A 80 mm | ball bore H7 N/A 85 mm | L N/A 197 mm |
CAD
N/A
|
| FL9-85M | A N/A 171 mm | ⌀ B N/A 22.2 mm | C N/A 152 mm | D N/A 85 mm | ball bore H7 N/A 90 mm | L N/A 197 mm |
CAD
N/A
|
| FL10-90M | A N/A 210 mm | ⌀ B N/A 22.2 mm | C N/A 197 mm | D N/A 90 mm | ball bore H7 N/A 95 mm | L N/A 241 mm |
CAD
N/A
|
| FL10-100M | A N/A 210 mm | ⌀ B N/A 22.2 mm | C N/A 197 mm | D N/A 100 mm | ball bore H7 N/A 105 mm | L N/A 241 mm |
CAD
N/A
|