Unit of Measure

Key Dimensions

A

N/A 210 mm

⌀ B

N/A 22.2 mm

C

N/A 197 mm

D

N/A 90 mm

ball bore H7

N/A 95 mm

E

N/A 80 mm

F

N/A 32 mm

G

N/A 130 mm

L

N/A 241 mm

S

N/A 170 mm

T

N/A 25 mm

⌀ U

N/A 20 mm

W

N/A 91 mm