Unit of Measure

Key Dimensions

A

N/A 64 mm

⌀ B

N/A 11.1 mm

C

N/A 64 mm

D

N/A 25 mm

ball bore H7

N/A 28 mm

E

N/A 25 mm

F

N/A 10 mm

G

N/A 39.7 mm

L

N/A 89 mm

S

N/A 50.7 mm

T

N/A 10 mm

⌀ U

N/A 10 mm

W

N/A 30 mm