Unit of Measure

Key Dimensions

A

N/A 95 mm

⌀ B

N/A 14.3 mm

C

N/A 92 mm

D

N/A 35 mm

ball bore H7

N/A 39 mm

E

N/A 35 mm

F

N/A 16 mm

G

N/A 60.3 mm

L

N/A 121 mm

S

N/A 76.1 mm

T

N/A 14 mm

⌀ U

N/A 12 mm

W

N/A 43 mm